text.skipToContent text.skipToNavigation

Wall Mounted Relay Rack - 20.25 W x 38 in H x 18 in D - black

604045450 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand swing wall mount racks offer the flexibility of an 18 in deep wall mounted
unit for mounting telecommunications and data equipment. They are available in three heights, with front swing gates and 19 in #12-24 threaded EIA pattern. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wall mount relay rack offers flexibility
  • Front swing gate
  • #12-24 threaded EIA hole pattern
  • Sturdy and compact
  • Hook and loop type straps and adhesive clips included
  • Keyhole mounting

Specifications

General Info
Product Line Ortronics
UPC Number 662875375180
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;