text.skipToContent text.skipToNavigation

Mighty Mo 6 Horizontal Cable Management Panel

MM6HM62RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Provides organized management for cables within the rack. Each panel features a double hinged cover that opens for cable access during moves, adds, and changes.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six-port finger spacing provides organized management of patch cables horizontally: When used with six-port panels, encourages defined and traceable routing of individual patch cords.
  • Double hinged cover included: Easy to open or remove for adds, moves and changes.
  • Effectively manages 24- or 48-port panels.

Specifications

General Info
Product Line Ortronics
UPC Number 662875498179
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 19.0 in
Product Depth US 6.55 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;