text.skipToContent text.skipToNavigation

Two Hole Ground Lug, Bolt hole size: 1/4 in, O.C. spacing 5/8 in

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two Hole Ground Lug, Bolt hole size: 1/4,O.C. Spacing 5/8''

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows grounding of racks and cabinets utilizing the standard EIA/TIA hole pattern
  • Manufactured of electro-tin plated aluminum and allows attachment of copper or aluminum conductor sizes from 14AWG to 2/0
  • Meets BICSI and EIA/TIA 607 recommendations for two hole mounting.
  • Includes two 3/8" x 1" hex socket head set screws

Specifications

General Info
Product Line Ortronics
UPC Number 662875711285
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 1.5 in
Product Depth US 1.66 in
Product Height US 1.661 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;