text.skipToContent text.skipToNavigation

Vertical Ground Bar Kit

GBV36KIT Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical Ground Bar Kit, 5/8 x 36''''

Height 36.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured of 1/4" thick electrolytic tough pitch 110 copper alloy bar
  • Accommodates one hole lugs or two hole lugs (5/8" on center)
  • Has 2 PEM studs at both ends for ground conductor connection

Specifications

General Info
Product Line Ortronics
UPC Number 662875665298
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 1.0 in
Product Depth US 0.25 in
Product Height US 36.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;