text.skipToContent text.skipToNavigation

Vertical Cable Rings - 2RU - Black - .91 in W x 2.50 in D

CR-93S-1B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CR-93S-1B and CR-93S-3B rings fit within the width of a rack; they are designed for smaller, single-rack installations or where the width of the rack cannot be exceeded. Larger capacity CR-93S-2B and CR-93S-4B rings mount between adjacent racks and equal the combined width of the rack channels; they are designed for multiple rack installations

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Creates an organized vertical channel for patch cables:Mounts to any industry standard EIA Rack for vertical management of patch cords.
  • Designed for multiple rack installations:Used between adjacent racks.
  • Manufactured out of steel:Sturdy and durable.
  • Slotted mounting holes:Ease of installation .
  • Includes mounting hardware:Do not have to purchase as separate item.
  • Ideal for pre-existing installations where vertical management is required.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875539162
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 0.91 in
Product Depth US 2.5 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;