text.skipToContent text.skipToNavigation

Two Hole Long Barrel Compression Lug

CL2LB10C Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Size 6 cable, .625 inches on center between holes, 1/4 inch screw size, blue. Manufactured from electroplated tinned copper. Long barrels maximize number of crimps and are color coded. Inspection port assures full conductor insertion. 10pk.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured from electroplated tinned copper
  • Long barrels maximize number of crimps and are color coded
  • Inspection port assures full conductor insertion
  • Sold in packages of 10

Specifications

General Info
Product Line Ortronics
UPC Number 662875665410
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 0.5 in
Product Depth US 3.61 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;