text.skipToContent text.skipToNavigation

Blank Filler Panel, Angled, 19 W x 3.50'' H (2 rack unit)

BFPA-2RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand blank filler panels fill in open spaces on all standard 19 in EIA racks and cabinets. They are made of aluminum with a durable powder coated finish.
Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable powder coat paint finish
  • Matches angled patch panels
  • Includes mounting screws

Specifications

General Info
Product Line Ortronics
UPC Number 662875630791
Country Of Origin United States
Dimensions
Product Width US 19.0 in
Product Depth US 1.56 in
Product Height US 3.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;