text.skipToContent text.skipToNavigation

Single conductor ground lug for 6 AWG to 14 AWG conductors

60400010 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This kit provides a reliable systems bond for the distribution rack. One bonding kit is recommended for each rack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts 6 AWG to 14 AWG conductors
  • Mounting hardware included

Specifications

General Info
Product Line Ortronics
UPC Number 662875029519
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;