text.skipToContent text.skipToNavigation

Mighty Mo Overhead Cable Pathway Rack - 2RU - White

MMOHR-2RU-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Overhead rack to support additional rack space above existing racks or cabinets. Easily installs to wire cable tray, tubular runway, or threaded rod. The racks are fully assembled and bonded as packaged. The racks are available in 2RU thru 8RU, in black or white to match any installation. Includes a 3 piece waterfall to elegantly route cables down to the lower racks. Used when floor space is at a premium or for easy top of rack cable patching.
Color White
Rack Units 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in all RU increments from 2RU to 8RU
  • Will mount to the following: Legrand’s Cablofil and Tubular Runway in both parallel and perpendicular directions, multiple locations across the face of Cablofil and Tubular Runway, and using threaded rod.
  • Interchangeable easy clip Cablofil and Tubular Runway brackets.
  • No frame assembly required.
  • Lightweight, easy to install.
  • Optional cable management rings.

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875963486
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 23.75 in
Product Depth US 7.0 in
Product Height US 6.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;