Discontinued - Mighty Mo Overhead Cable Pathway Rack - 2RU - 19 panel mounting
60401001
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Mighty Mo overhead cable pathway racks come with everything needed to mount the bracket to the side of the runway with 1-1/2” stringers or any Cablofil® cable tray 2” or deeper. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pathway bracket allows horizontal connectivity to be supported by the over head pathway. Frees up valuable rack or cabinet space
- Built-in Mighty Mo waterfalls. Gives bend radius control and cable routing
- Moving panels outside the rack or cabinet decreases cable density. Improves airflow and cooling for rack mount servers
- Universal 19" mounting. EIA hole pattern
- Mounts to the side of runway with 1 1/2" high stringers or any Cablofil cable tray 2" or deeper. Mounting hardware included
- Adjusts to three heights. Below, flush or above cable tray or runway
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875606864 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1