text.skipToContent text.skipToNavigation

Compact Edge Cabinet, 4 RU, Perforated Door - White

CECWM4RUPD-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Compact Edge Cabinet (CEC) series wall-mount cabinet offer a unique versatile solution for edge computing, purpose built for equipment and application advancements all in a small form factor. The low-profile design positions rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The CEC series cabinet is capable of housing a complete network, including up to 4RU of traditional rack mount equipment..

 

Color White
Door Type Perforated Door
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Vertical Rack Mount: Enables low-profile mounting allowing for easy installation, access, and maintenance.
  • Maximizing Space: Two pairs of 4 RU rails are supplied to mount a variety of network equipment, auxiliary equipment, power and panel. One Pivoting Panel Mounting Bracket Kit has been supplied to free up vertical space and improve access to the rear of installed patch panels. (Additional kits sold separately - CECPPM1RU)
  • PCI Compliance: User access is controlled by an integrated swing handle with lock.
  • Certified Load Rating per UL2416: 135 lbs total (125 lbs per pair of mounting rails and 10 lbs on the door)

Specifications

General Info
Product Line Ortronics
UPC Number 662875032540
Country Of Origin United States
Included (2) pairs of mounting rails and (1) CECPPM1RU Pivoting Panel Mount Bracket Kit
Standard UL2416
Type Cabinet
Dimensions
Product Width US 23.25 in
Product Depth US 7.91 in
Product Height US 26.64 in
Technical Information
Rack Units 4
Mounting Wall
Static Load Capacity 135 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;