text.skipToContent text.skipToNavigation

VERTICAL CONTROL BRACKET

VCB-93-6H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical control brackets attach to equipment racks to provide secure backside cable containment; Legrand recommends using four brackets on an 84” rack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use with 6”” vertical organizers for double-sided management
  • Includes 12-24 mounting hardware
  • Constructed of steel
  • Sold individually

Specifications

General Info
Product Line Ortronics
UPC Number 662875559184
Country Of Origin United States
Application Sector Commercial/Industrial
Dimensions
Product Width US 8.56 in
Product Depth US 6.0 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;