text.skipToContent text.skipToNavigation

Mighty Mo 19" Rack Mount Fan Panel, (2) 4" 110 CFM Each, 120V, 24" Cord

MMCFANP19-4-X Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used to eliminate hot spots within the rack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes fan, guard, 24" cord with plug, and mounting hardware
  • Mounts to rack or cabinet rails to exhaust hot air and increase air circulation

Specifications

General Info
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;