text.skipToContent text.skipToNavigation

Tool-Less Snap-In Filler Panels - 1 RU, 19 in Wide – 10 pcs

BFPT-1RU-10 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tool-less snap-in filler panels are used to fill open rack units in racks and cabinets where separation of cold air and hot air is required. They are designed to work with active equipment and flat or angled patch panels. The tool less snap-in fill  er panels unique patented design allows them to snap into 19 in EIA/ECA-310-E compliant tapped or square hole mounting rails. Because no field modification is required to fit a tapped hole, the panel can be remounted in a square hole in the future eliminating the need to stock two different types of panels. Available in black and white.

Color Black
Rack Units 1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The tool less snap-in filler panels unique design allows them to snap into 19" EIA/ECA-310-E compliant tapped or 3/8" square hole mounting rails without modification
  • The patent pending design does not require field modification to fit a tapped hole, panel can be swapped back and forth between cabinets or racks with tapped or square holes as necessary.
  • Ridges along the top and bottom rear edges of the panel, makes a seal without creating a tolerance build when using multiple filler panels.

Specifications

General Info
Product Line Ortronics
UPC Number 662875846598
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 19.0 in
Product Depth US 1.62 in
Product Height US 1.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;