text.skipToContent text.skipToNavigation
Power from Legrand

Power

Legrand offers a range of power products, whether you need power distribution in the data center, surge protection for your advanced electronics or equipment cords in your enterprise environment. 

Category Names 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Product Family 
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Color 
Color

The color of the product itself

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Finish 
Finish

A Layer of a Substance Spread Over a Surface for Protection or Decoration; a Covering Layer or Final Appearance of a Surface

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Mounting Type 
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Frequency Rating 
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Connection 
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Product Has Potential to Contribute to LEED 
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Phase 
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Response Time 
Response Time

The Time of System or Functional Unit Takes to React to a Given Input.

Product Width 
Product Width

Width of product

56 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2