text.skipToContent text.skipToNavigation

DO NOT USE MSA Compliant 1000Base-SX MMF SFP (mini-GBIC) Transceiver Module

SFP-1000BASE-SXLEG Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This SFP transceiver provides 1000Base-SX throughput up to 550m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. Our line of multi-source agreement (MSA) compliant parts are built to MSA standards and are uniquely serialized and data-traffic and application tested to ensure that they will integrate into your network seamlessly.

Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SFP (mini-GBIC) transceiver module
  • High speed 1-Gigabit connectivity
  • Transceiver type SX allows for connections up to 550m
  • LC ports designed for use with Multimode fiber
  • 850nm wavelength signaling

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120601845
Country Of Origin United States
Application Sector Commercial/Industrial
Type Transceiver
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;