text.skipToContent text.skipToNavigation

DO NOT USE- Brocade® E1MG-SX-OM Compatible 1000Base-SX MMF SFP (mini-GBIC) Transceiver Module

E1MG-SX-OM-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Transceiver type SX allows for connections up to 550m
  • 850nm wavelength signaling
  • Supports Digital Optical Monitoring (DOM)
  • High speed 1-Gigabit connectivity
  • LC ports designed for use with Multimode fiber

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120668923
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;