text.skipToContent text.skipToNavigation

DO NOT USE Cisco® DS-SFP-FC4G-SW Compatible 1/2/4Gbs Fiber Channel SW SFP (mini-GBCI)Transceiver Module

DS-SFP-FC4G-SW-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC ports designed for use with Multimode Fiber
  • Supports up to 150 meters of cabling
  • SFP transceiver module
  • 850nm wavelength signaling

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120668152
Country Of Origin United States
Application Sector Commercial/Industrial
Type Transceiver
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;