text.skipToContent text.skipToNavigation

DO NOT USE- Netgear® AGM732F Compatible 1000Base-LX SFP (mini-GBIC) Transceiver Module

AGM732F-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Netgear® AGM732F compatible SFP transceiver provides 1000Base-LX throughput up to 10km over single-mode fiber (SMF) at a wavelength of 1310nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent Netgear® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Netgear®, as well as to comply with MSA (Multi-Source Agreement) standards to ensure seamless network integration. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC ports designed for use with Single-Mode Fiber
  • Supports up to 10 kilometers of cabling
  • SFP transceiver module
  • 1310nm wavelength signaling

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120669692
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;