DO NOT USE HP® 453154-B21 Compatible 1000Base-TX Copper SFP (mini-GBIC) Transceiver Module
Bazaarvoice SAP Hybris Integration Version 2.8.1
This HP 453154-B21 compatible SFP transceiver provides 1000Base-TX throughput up to 100m over a copper connection using a RJ-45 connector. Our transceiver is guaranteed to be 100% compatible with the equivalent HP transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of HP, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120668954 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
TAA Compliant | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1