text.skipToContent text.skipToNavigation

TTracJack Module, LC Duplex, Multimode, Beige Adapter, Fog White Housing

63700039 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation
  • Modular design: Flexibility in structured cabling system design
  • Front removable: Facilitates quick moves, adds, and changes
  • No special tools required: Reduced installation expense
  • Fully compatible with all TracJack faceplates: Provides wide range of design possibilities

Specifications

General Info
Product Line Ortronics
UPC Number 662875387053
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Workstation
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;