text.skipToContent text.skipToNavigation

SERIES II MODULE - 2-ST SINGLEMODE 1.5 UNIT - CERAMIC LINED - 60 DEGREE EXIT

60900183 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II Dual, Single-mode, 2 ST Simplex Adapters (2-Fiber), Fog White, Angled Adapter Plate, has two Simplex adapters, with ceramic alignment sleeves, mounted at a 60° exit angle to allow for proper fiber bend radius. This adapter panel is 1.5 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
Color Fog White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875245735
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Connector
Dimensions
Product Width US 1.9 in
Product Depth US 1.2 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;