text.skipToContent text.skipToNavigation

Series II Module, 1-LC Duplex (2 Fibers) Multimode, Aqua adapters, 45 degree exit

60900366 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II, Multimode, LC Duplex, Aqua Adapters (2-Fiber), Beige Adapter Plate, has one duplex adapter with 45° exit angle to allow for proper fiber bend radius, and ceramic alignment sleeves. This adapter panel is 2 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exceeds Category 6A component standard: Ensures standards compliance.

Specifications

General Info
Product Line Ortronics
UPC Number 662875649038
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 1.9 in
Product Depth US 1.2 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;