text.skipToContent text.skipToNavigation

Series II 2-SC/APC, ceramic, adapter, flush

60900384 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Series II modules are snap-in and front removable, making moves, adds and changes easy. All Series II products are compatible the complete line of Series II faceplates and surface mount interface boxes. Series II modules are available with LC, SC, ST, FC and MT-RJ adapter choices in a wide variety of designs to suit any installation.

Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation
  • Modular design: Flexibility in structured cabling system design
  • Front removable: Facilitates quick moves, adds, and changes
  • No special tools required: Reduced installation expense
  • Flush mounted: Provides a greater depth to facilitate patch cord management

Specifications

General Info
Product Line Ortronics
UPC Number 662875919124
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;