text.skipToContent text.skipToNavigation

TracJack Module, 1-SC Simplex Multimode, Beige Adapter, Fog White Housing

63700017 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Multimode, SC Simplex Adapters (1-Fiber), Flush-Mount ivory adapter plate, has one ivory SC simplex adapters, with ceramic alignment sleeves, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SC Simplex, Phosphor Bronze Sleeve
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.
  • Flush Mount Adapter

Specifications

General Info
Product Line Ortronics
UPC Number 662875287544
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Workstation
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;