text.skipToContent text.skipToNavigation

1 MT-RJ (2 fibers) fiber Keystone module, Wiremold Ivory

KSMTRJ-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1 MT-RJ (2 fibers) fiber Keystone module, feed-through, multimode, 180 degree exit, flush, Wiremold Ivory

TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Load : Easy Installation
  • Snap-in module: Simple, secure installation Modular design: Flexibility in structured cabling system design
  • No special tools required: Reduced installation expense
  • Fully compatible with all TechChoice faceplates: Provides wide range of design possibilities

Specifications

General Info
Product Line Ortronics
UPC Number 662875529316
Country Of Origin Mexico
Dimensions
Product Width US 0.55 in
Product Depth US 1.01 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;