text.skipToContent text.skipToNavigation

TracJack Module, 2-ST Single mode or Multi Mode OM3/4, Ceramic, Fog White

63700014 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Dual, Multimode, ST Simplex Adapters (2-Fiber), White Adapter Plate, has two simplex adapters, with ceramic alignment sleeves, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.

Specifications

General Info
Product Line Ortronics
UPC Number 662875287490
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Workstation

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;