text.skipToContent text.skipToNavigation

Infinium Fusion Splice-On Connector, LC, APC OS2, green 900 micron boot, packaged in boxes of 6

205KNF9MA-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

Splice-On Connector LC APC OS2

Cable Type 900 micron
  • 900 micron
Connector Type LC APC
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
  • Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
  • Available in LC, SC and ST, Single-Mode or Multimode: Multiple connector types available
  • 900-micron boot conceals and protects the splice: Enables better cable management
  • UV Cure Protection Sleeves: Strain relief boot protects the splice point
  • 3mm Version: 3mm boot protects splice for easy cable management
  • 3mm Version: Brass crimp to protect splice
  • 3mm Version: Tubing insert to accommodate 1.6/2.0/3.0 cordage
  • Fiber endface types: Endfaces available in PC, APC and UPC

Specifications

General Info
Product Line Ortronics
UPC Number 662875849452
Country Of Origin United States
Dimensions
Product Width US 2.46 in
Product Depth US 2.46 in
Product Height US 0.4 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;