text.skipToContent text.skipToNavigation

Infinium Core M4 Cassette - 24 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity

LM4-LC24J-3C1UN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Cassettes are part of a complete fiber  solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Category Performance Rating Infinium Core
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed - 100%automatic shutter mechanism requiring no operator handling of the shutter door - Compatible with standard LC connectors - It keeps adapter’s interior clean from dust - You can see the visible light through the adapter
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Benefits of Base 8 Connectivity: Optimized for 8-fiber transceivers and transmission technologies, 100% fiber utilization for 8-fiber transceiver systems, Cable harnesses match common port counts on network devices, Flexibility for easy migration to 40G/100G/400G networks

Specifications

General Info
Product Line Ortronics
UPC Number 662875031178
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.24 in
Product Depth US 4.77 in
Product Height US 1.14 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Performance Level/Tier Infinium Ultra

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;