text.skipToContent text.skipToNavigation

Infinium Legacy M4 Cassette LC Quad, Tier 1, 62.5 MM, 24 Fiber, 2 MPO

M4LCQ24-62 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cassette, M4, LC Quad, 1U, 62.5/125, 24F, 2MTP(M)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium performance cassette insertion loss: 0.50dB maximum
  • Standard performance cassette insertion loss: 0.75dB maximum
  • 1.05dB total insertion loss for single-mode system
  • Insertion loss value for each port printed on adhesive data label

Specifications

General Info
Product Line Ortronics
UPC Number 662875804833
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 3.45 in
Product Depth US 4.77 in
Product Height US 1.14 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;