text.skipToContent text.skipToNavigation

Infinium Quantum M8 Cassette - 8 Fiber - LC Quad to MPOF - OM4 - Universal Polarity

LM8-LC08H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.

Category Performance Rating Infinium Ultra
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports base-8 applications: Increases efficiency and reduction in infrastructure in the data center, Base-8 connectivity reduces the cost of converting Base-12 fibers to Base-8 transceivers by using multiple connection devices
  • LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed - 100%automatic shutter mechanism requiring no operator handling of the shutter door - Compatible with standard LC connectors - It keeps adapter’s interior clean from dust - You can see the visible light through the adapter
  • Polarization: Universal
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium core & Ultra fiber

Specifications

General Info
Product Line Ortronics
UPC Number 662875031109
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 2.39 in
Product Depth US 4.27 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;