Infinium M4 HDFP Adapter Panel, 6 Keyed Front Keyed Rear LC Duplex Adapters, 12 Fiber, Rose
HDFP-LCD12ZC-A
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering
- Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875027690 | ||
Country Of Origin | Mexico | ||
Type | Adapter |
Dimensions
Product Width US | 4.19 in | ||
Product Depth US | 0.66 in | ||
Product Height US | 1.24 in |
Technical Information
Compatibility | HDFP, Infinium | ||
Number of Fibers | 12 Fibers | ||
Fiber Type | OM3/4/4+ | ||
Adapter Rear | Non-Keyed Red | ||
Adapter Front | Keyed Red | ||
Form Factor | LC Duplex |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1