Q-Series OFP Adapter Panel 3 SC,Duplex Green, OS2
OFP-SCD06CC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q- Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures. Available in LC, SC, ST & MPO adapters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875629016 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 5.12 in | ||
Product Depth US | 1.43 in | ||
Product Height US | 1.19 in |
Technical Information
Form Factor | SC Duplex |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1