text.skipToContent text.skipToNavigation

Q-Series OFP Adapter Panel, 6, MTRJ, OM3

OFP-MTD12LA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.

Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fiber port labeling: Provides fiber port identification for easier administration
  • Easy install and removable: Uses plunger/grommet fastener
  • Fiber port labeling: Provides fiber port identification for easier administration

Specifications

General Info
Product Line Ortronics
UPC Number 662875631293
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.16 in
Product Height US 1.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;