text.skipToContent text.skipToNavigation

Q-Series OFP Adapter Panel 6-MT-RJ (12 fibers) single mode

OFP-MTD12AA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification

Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fiber port labeling: Provides fiber port identification for easier administration
  • Easy install and removable: Uses plunger/grommet fastener
  • Fiber port labeling: Provides fiber port identification for easier administration

Specifications

General Info
Product Line Ortronics
UPC Number 662875594710
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.16 in
Product Height US 1.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;