text.skipToContent text.skipToNavigation

Q-Series, OFP Adapter Panel, 6 MPO, Slate

OFP-MPA72ED Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.

Adapter Color Gray Adapter
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple Color options available: Red, Green, Beige, Aqua
  • Fiber port labeling: Provides fiber port identification for easier administration
  • Plunger/grommet fasteners: Quick and easy insertion and removal

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 0.78 in
Product Height US 1.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;