text.skipToContent text.skipToNavigation

Fiber Cable Management Shelf for HDJ Patch Panels

HDCM-002 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber Rear Cable Management Tray, 1RU, for PHDHDJ panels when using HDFM or LMH cassettes. Management spools and mounting hardwar included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting tray, cable spools, cable ties included
  • Mounts behind patch panel

Specifications

General Info
Product Line Ortronics
UPC Number 662875208129
Country Of Origin Mexico
Dimensions
Product Width US 19.0 in
Product Depth US 10.18 in
Product Height US 1.73 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;