KEYSTONE TECHCHOICE RECTANGULAR STYLISTICS FRAME, 3-PORT, FOG WHITE
KSDS3
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone Rectangular (GFCI) Type Plastic Duplex Frame accepts 3 rear-loading keystone modules. It is compatible with many cable delivery systems that can house rectangular electrical outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875679110 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 1.46 in | ||
Product Depth US | 0.44 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 2 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1