text.skipToContent text.skipToNavigation

HDJ 4-Port Surface Mount Box, Cloud White

404HDJ4-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics 4 port high density jack (HDJ) Surface Mount Outlet Box accept 4 jack modules and provides snap-on covers and snap-in label fields. 4.75" x 3.6" x 1.15". Box is supplied with screws and double-sided adhesive tape for mounting onto almost any surface.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact design: Blends with most environments.
  • Base plate and snap-on cover design: Quick and easy to install.
  • Easy loading jack module approach: Shortens installation time.

Specifications

General Info
Product Line Ortronics
UPC Number 662875945130
Country Of Origin Taiwan, Province Of China
Is Hardware Included Yes
Dimensions
Product Width US 6.98 in
Product Depth US 1.16 in
Product Height US 4.33 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;