text.skipToContent text.skipToNavigation

FURNITURE BEZEL, .125" DEEP FOR TIA 569 2.71”” x 1.38”” FURNITURE OPENING

40700071 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can be combined with 42100009 to house up to three TracJacks. Must be used with 42100009 or 42100054. Legrand® offers TracJack® plates for most furniture systems. Plates easily snap mount into furniture, requiring no special tools. Plates are ruggedly constructed from high impact thermo-plastic 94V-0 rated.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap mount: Ease of installation.
  • Fits TIA 569A recognized furniture opening
  • Houses up to four TracJacks with 42100009 bezel
  • Front access design

Specifications

General Info
Product Line Ortronics
UPC Number 662875242611
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;