text.skipToContent text.skipToNavigation

Stylistics Plastic Cover Plate, Double Gang

40300271 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color matched to Legrand decorator/GFCI style frames and jacks, supports TIA/EIA 606 labeling administration standard, and constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Color matched to Legrand decorator/GFCI style frames and Jacks
  • Includes recessed label fields: Supports TIA/EIA 606 labeling administration standard.

Specifications

General Info
Product Line Ortronics
UPC Number 662875280187
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;