text.skipToContent text.skipToNavigation

SURFACE MOUNT OUTLET BOX (SINGLE GANG), 2" DEEP, FOG WHITE

40300185-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics® surface mount outlet boxes are compatible with all Ortronics single and double gang faceplates. These boxes provide a mounting surface for faceplates or can be attached to recessed boxes to provide greater cable storage capacity.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Versatile surface box design
  • Accepts single gang plates
  • Extra deep design
  • Tear-away sections for raceway

Specifications

General Info
Product Line Ortronics
UPC Number 662875317906
Country Of Origin Malaysia
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 3.04 in
Product Depth US 2.0 in
Product Height US 4.7 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;