Discontinued - Category 6A Shielded Field Term 8 Position Modular Plugs, 5pk
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HDPSC6A-5PK
Shielded Category 6A field terminable PCB wired 8 position modular plugs, able to be terminated to either T568A or B wiring, 5 pack of plugs, no special tools required. Supports 22-26AWG solid conductors and 23-26AWG stranded conductors. Installer friendly lacing sled with attached wiring label supports accurate IDC termination with parallel joint pliers. Printed circuitry offers better control and eliminate noise between conductors and 50 micro inch plated plug contacts. Supports up to 5 re-terminations. Condense size of the terminated plug makes this plug compatible with most
modular applications. Qualified to 1.5 amps for PoE applications.
- Cat 6
- Cat 6a
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Ortronics | ||
Replaced by Part Number | HDPSC6A-5PK | ||
Hazardous Materials | No | ||
UPC Number | 662875026341 | ||
Country Of Origin | China | ||
Standard | UL 1863, 2043 |
Product Width US | 0.55 in | ||
Product Depth US | 2.67 in | ||
Product Height US | 0.49 in |
Category Performance Rating | Cat 6a | ||
Compatibility | Stranded or Shielded Cable | ||
PoE Specs | POE+ and 4PPoE Certified | ||
Shielded/Unshielded | Shielded |
Resources
Supporting Document
CAD Drawings
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1