text.skipToContent text.skipToNavigation

TECHCHOICE CAT6A PATCH PANEL, ANGLED 48 PORT

SPA6AU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice Cat6A/ 10G angled 48-port high density patch panel with multiport modules (6 jacks in a group) and utilizes a recessed angle design for a lower mounted profile. Supplied rear cable management. Circuit isolation and supports the alien crosstalk requirements of IEEE 10G and TIA Category 6a cabling specifications. Panel occupies two rack units.

Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design with lower mounted profile: Directs cords more easily to vertical management.
  • Tested to TIA 568-C Cat6A with SPC6A cords: More transparent mated union resulting in superior performance.
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • Cat6A/10 Gig compatible IDC towers: Designed to accept larger Cat6A cable conductors.
  • Supplied rear cable management: Supports good cabling practices.
  • High density design: Maximizes rack utilization.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875996774
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 6.09 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;