text.skipToContent text.skipToNavigation

CLARITY 5E PANEL, CAT5E, SIX-PORT MODULES

PSD5E6U48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 5E 48-Port Patch Panel is component compliant to EIA/TIA Category 5e performance requirements. Standard density design provides additional space for cabling and occupies three rack units, measuring 19'' x 5.25''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL verified to TIA Category 5e component spec: Elevated component performance.
  • Center tuned to Clarity 5E patch cords: More transparent mated union.
  • Universal wiring: Supports T568A and T568B installs.
  • High density design: Maximizes rack utilization.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875447900
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 4.65 in
Product Height US 5.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;