text.skipToContent text.skipToNavigation

Multiple Options to Meet Your Needs


​​​​​​​Legrand’s patch panels provide the ideal solution for connecting and routing circuits in networking, monitoring, or data center applications.  Clarity patch panels excel in performance while supporting ease of use and cable installation best practices. Our patch panels are manufactured within strict tolerances to provide the highest quality available.

Clarity patch panels are offered in several configurations to meet the needs of your application, depending on cabling, jack, and port count.  They are available both loaded and unloaded, and can be shipped in black or white.
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Connectivity Platform
Connectivity Platform

A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Gauge
Shielded/Unshielded Cable
Shielded/Unshielded Cable

Provision of Protection from Unwanted Radiation

Rack Units
Rack Units Rack Units_030104

Unit Used to Describe the Height of Equipment Intended for Mounting

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Product Width
Product Width

The overall width of the product.

Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

64 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3