Rear load high density jack panel kit for 48 Clarity 6 or 5E panel jacks
PHDPJU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® rear-loading individual jack panels utilize reduced-size Clarity® 6 and Clarity 5E panel jacks that can be terminated and snap-in from the back of the patch panel. A variety of panel configurations allow a wide choice of field configurable, easy to install horizontal cross connects. Panels are supplied without jacks. Jacks can be ordered individually or in full carton quantities of 24.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Jacks rear load into panels: All terminations done from rear of panel.
- New positive jack latching design: Secure mounting of jacks into panel.
- High density solution: Maximizes rack space.
- Panel jacks support snap-in icons: Easy designation of ports.
- Universal wiring labels on panel jacks: Supports both T568B and T568A wiring schemes.
- Includes rear cable management: Maintains good identification and management practices.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875618331 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 4.0 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Product Environmental Profile
Specifications
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1