text.skipToContent text.skipToNavigation

Rear loading shielded jack panel kit unloaded for 24 shielded Clarity 6A or 6 shielded panel jacks

PHDPJSE24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rear load shielded PJ jack panel kit accepts 24 shielded Clarity 6A or 6 panel jacks and includes a rear wire management bar. It occupies 1 rack unit and measures 19'' x 1.75''.

Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading Panel, ease of termination and installation from the back of the panel.
  • Cat 5E, CAT6 or CAT6A jacks can be installed
  • Includes rear wire manager

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875633716
Country Of Origin United States
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 6.0 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;