Infinium Unloaded Modular HDFM Panel (Fiber Only) 48 Port Unloaded Panel with Labeling, 1U
PHDFMU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Infinium HDJ Series 48-Port Unloaded Flat Panel with Label Kit supports rear loading of HDJ fiber adapters and HDCA fiber cassettes. This high density panel includes a rear cable management bar with straps to support a clean and organized look. The panel is made of black powder-coated steel and is designed for optimum performance, saving valuable rack space by occupying only 1RU. The included label kit was created specifically for fiber applications and allows for easy and intuitive port identification.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875004547 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.4 in | ||
Product Height US | 1.73 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1