CLARITY CAT6A 24 PORT FLAT PANEL, 110/6PORT, T568A/B, 1RU, Black
PHD6AU24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity® 6A patch panels are available in the traditional
multi-port panel format with 6-port modules and the added flexibility of flat or angled versions. Large termination bay allows for high visibility and more space for wiring during terminations. Includes rear wire manager.
Number of Ports
24
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- More transparent signal path with Clarity 6A cords
- Standard termination practice – 110 tool
- IDC towers designed to accept larger 6A/10 Gig cable conductors
- Easy-to-follow universal wiring label is quick and user-friendly to eliminate confusion
- Panels include label fields and rear cable management
- Meets TIA 568C.2 Category 6A component specifications
- Backwards compatible to Category 6 and Category 5e
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875855620 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 4.47 in | ||
Product Height US | 1.75 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Specifications
Supporting Document
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1